??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Shaft Size
1-3/4 Inch
Type Selection
Part No.
071808
Description
SP2B-S2-112RE
Expansion Feature
Expansion
A
2.67 Inch
B
7.13 Inch
C
2.37 Inch
Dmin
5.25 Inch
Dmax
5.75 Inch
Bolt Diameter
1/2 Inch
G
0.88 Inch
H
1-1/4 Inch
J
4-17/64 Inch
L
3-3/16 Inch
M
2-1/8 Inch
R
13/16 Inch
S
1-55/64 Inch
Total Expansion
1/4 Inch
Y
0.020 Inch
Z
2-5/64 Inch
Collar Setscrews
5/16-18
Stáhnout CAD model
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.